Linear ball bearing and housing units / KGSNG..-PP-AS, with self-aligning linear ball bearing, sealed, greased, relubrication facility

Linear ball bearing and housing units / KGSNG..-PP-AS, with self-aligning linear ball bearing, sealed, greased, relubrication facility
  • Volume Discount
[Specifications]
・Diameter of Inscribed Circle dr(mm): 26~75
・Overall Length L(mm): 37~100

With self-aligning linear ball bearing, sealed, greased, with relubrication facility.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KGSNG16-PP-AS
KGSNG20-PP-AS
KGSNG25-PP-AS
KGSNG30-PP-AS
KGSNG40-PP-AS
KGSNG50-PP-AS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
B
(mm)
Mass
(g)

101.97 €

1 Available 4 Days 263753200

107.95 €

1 Available 4 Days 324560360

125.95 €

1 Available 4 Days 405878630

104.56 €

1 12 Days 306887890

197.93 €

1 Available 4 Days 62801081650

269.90 €

1 Available 4 Days 751001322760

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support