Configure
  • Diameter of Inscribed Circle dr(mm)
  • Overall Length L(mm)
  • B(mm)
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

Linear ball bearing and housing units / KGSNO..-PP-AS, with self-aligning linear ball bearing, open design, sealed, greased, relubrication facility

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Diameter of Inscribed Circle dr

(mm)

Overall Length L

(mm)

B

(mm)

Mass

(g)

Minimum order quantity
22
32
43
80
1 pieces
32
45
60
250
1 pieces
40
58
78
520
1 pieces
47
68
87
760
1 pieces
62
80
108
1400
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
105.57 €
( 125.63 € )
4 working days
118.77 €
( 141.34 € )
4 working days
138.53 €
( 164.85 € )
4 working days
158.33 €
( 188.41 € )
4 working days
217.72 €
( 259.09 € )
4 working days

More Information

Basic information

[Specifications]
・Diameter of Inscribed Circle dr(mm): 22~62
・Overall Length L(mm): 32~80

With self-aligning linear ball bearing, open design, sealed, greased, with relubrication facility.