Manufacturer part number: KGSNOS12-PP-AS
Brand: INA
Price: Please contact the support for quotation
Delivery time: 4 Days
Diameter of Inscribed Circle dr: 22 φ
Overall Length L: 32 mm
B: 43 mm
Mass: 90 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KGSNOS12-PP-AS
RoHS Certificate | Available | REACH Certificate | Available |
---|
This page is Linear ball bearing and housing units / KGSNOS..-PP-AS, with self-aligning linear ball bearing, open design, sealed, greased, relubrication facility, part number KGSNOS12-PP-AS.
You can find the detail information about specifications and dimensions on part number KGSNOS12-PP-AS.
Part Number |
---|
KGSNOS25-PP-AS |
KGSNOS30-PP-AS |
KGSNOS40-PP-AS |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | B (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 40 | 58 | 78 | 520 | |||
- | 1 | 4 Days | 47 | 68 | 87 | 760 | |||
- | 1 | 4 Days | 62 | 80 | 108 | 1400 |