Linear ball bearing and housing units / KGSNS..-PP-AS, with self-aligning linear ball bearing, slotted design, sealed, greased, relubrication facility, aluminium

Linear ball bearing and housing units / KGSNS..-PP-AS, with self-aligning linear ball bearing, slotted design, sealed, greased, relubrication facility, aluminium
  • Volume Discount
[Specifications]
・Diameter of Inscribed Circle dr(mm): 22~40
・Overall Length L(mm): 32~58

With self-aligning linear ball bearing, slotted design, sealed, greased, with relubrication facility.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KGSNS12-PP-AS
KGSNS16-PP-AS
KGSNS20-PP-AS
KGSNS25-PP-AS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
B
(mm)
Mass
(g)

115.15 €

1 Available 4 Days 223243100

122.35 €

1 Available 4 Days 263753200

129.55 €

1 Available 4 Days 324560360

151.15 €

1 Available 4 Days 405878630

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support