Linear ball bearing and housing units / KTB..-PP-AS, sealed, greased, relubrication facility, corrosion-resistant design possible

Linear ball bearing and housing units / KTB..-PP-AS, sealed, greased, relubrication facility, corrosion-resistant design possible
[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~50
・Overall Length L(mm): 76~224

Sealed, greased, with relubrication facility; corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KTB12-B-PP-AS
KTB16-B-PP-AS
KTB20-B-PP-AS
KTB25-B-PP-AS
KTB30-B-PP-AS
KTB40-B-PP-AS
KTB50-B-PP-AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
B
(mm)
Height H
(mm)
Mass
(g)

-

1 4 Days 12764335291

-

1 4 Days 16845360451

-

1 4 Days 201046070745

231.31 €

1 17 Days 2513078901472

277.48 €

1 17 Days 3015287522236

319.00 €

1 12 Days 40176108424075

381.77 €

1 17 Days 502241321057645

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support