Linear ball bearing and housing units / KTBO..-PP-AS, open design, sealed, greased, relubrication facility, corrosion-resistant design possible

Linear ball bearing and housing units / KTBO..-PP-AS, open design, sealed, greased, relubrication facility, corrosion-resistant design possible
[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~50
・Overall Length L(mm): 76~224

Open design, sealed, greased, with relubrication facility; corrosion-resistant design possible

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KTBO12-PP-AS
KTBO16-PP-AS
KTBO20-PP-AS
KTBO25-PP-AS
KTBO40-PP-AS
KTBO50-PP-AS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
B
(mm)
Mass
(g)

235.02 €

1 17 Days 127642260

281.25 €

1 17 Days 168450360

281.72 €

1 17 Days 2010460620

308.83 €

1 12 Days 25130741180

432.73 €

1 17 Days 401761083560

499.20 €

1 12 Days 502241305950

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support