Linear ball bearing and housing units / KTSO..-PP-AS, open design, with self-aligning linear ball bearing, contact seals on both sides

Linear ball bearing and housing units / KTSO..-PP-AS, open design, with self-aligning linear ball bearing, contact seals on both sides
  • Volume Discount
[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~25
・Overall Length L(mm): 70~122

Open design, with self-aligning linear ball bearing, contact seals on both sides.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KTSO12-PP-AS
KTSO16-PP-AS
KTSO20-PP-AS
KTSO25-PP-AS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
B
(mm)
Mass
(g)

185.93 €

1 Available 4 Days 127043190

191.93 €

1 Available 4 Days 167853520

203.92 €

1 Available 4 Days 209660520

221.92 €

1 Available 4 Days 25122781060

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support