Manufacturer part number: PABO16-PP-AS
Brand: INA
Price: Please contact the support for quotation
Delivery time: 4 Days
I.D. d: 16 mm
O.D. D: 26 mm
Overall Length L: 36 mm
Weight/Unit: 0.028 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PABO16-PP-AS
RoHS Certificate | Available | REACH Certificate | Available |
---|
This page is Plain bearing bushes / slotted / sealed, relubricatable / PABO PP-AS, part number PABO16-PP-AS.
You can find the detail information about specifications and dimensions on part number PABO16-PP-AS.
Configure
Basic Attributes
I.D. d(mm)
O.D. D(mm)
Overall Length L(mm)
Weight/Unit(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PABO12-PP-AS |
PABO20-PP-AS |
PABO25-PP-AS |
PABO30-PP-AS |
PABO40-PP-AS |
PABO50-PP-AS |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Overall Length L (mm) | Weight/Unit (kg) |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 12 | 22 | 32 | 0.021 | |||
- | 1 | 4 Days | 20 | 32 | 45 | 0.058 | |||
- | 1 | 4 Days | 25 | 40 | 58 | 0.113 | |||
- | 1 | 4 Days | 30 | 47 | 68 | 0.143 | |||
- | 1 | 4 Days | 40 | 62 | 80 | 0.362 | |||
197.73 € | 1 | 17 Days | 50 | 75 | 100 | 0.657 |