Plain bearing bushes with housing / sealed, relubricatable / PAGBA PP-AS

Plain bearing bushes with housing / sealed, relubricatable / PAGBA PP-AS
  • Volume Discount
[Specifications]
・Relubrication feature: AS
・Seal: PP
・I.D. d(mm): 12-50
・Overall Length L(mm): 32-100

Linear plein bearing and housing unit; sealed on all sides, with relubrication facility.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAGBA12-PP-AS
PAGBA16-PP-AS
PAGBA20-PP-AS
PAGBA25-PP-AS
PAGBA30-PP-AS
PAGBA40-PP-AS
PAGBA50-PP-AS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Overall Length L
(mm)
B
(mm)
Height H
(mm)
Weight/Unit
(kg)

86.60 €

1 Available 4 Days 123234420.07

92.37 €

1 Available 4 Days 163650410.1

101.97 €

1 Available 4 Days 20456047.50.18

115.75 €

1 Available 4 Days 255874600.35

135.55 €

1 Available 4 Days 306884670.48

183.53 €

1 Available 4 Days 4080108871.07

195.83 €

1 12 Days 50100130981.65

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support