Plain bearing bushes with housing / slotted / sealed, relubricatable / PAGBAO PP-AS

Plain bearing bushes with housing / slotted / sealed, relubricatable / PAGBAO PP-AS
  • Volume Discount
[Specifications]
・Relubrication feature: AS
・Seal: PP
・I.D. d(mm): 12-50
・Overall Length L(mm): 32-100

Linear plein bearing and housing unit; open design, sealed on all sides, with relubrication facility.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Plain Bearing Range, Linear Plain Bearing Units

Product Information

Closed or with segment cutout
Sealed
Greased, with relubrication facility

Specifications


PAGBAO..-PP-AS
Segment cutout
 
Dimension table · Dimensions in mm
Designation
Mass
m
g
DimensionsMounting dimensions
Lubrication nipple1)
K8
FW

 
B

 
L

h12
H

 
JB

 
A5

 
B22)

 
L4

 
JL

 
L5

 
H2

 
A3

 
H6

–0.5
N13)

 
N33)

 
K5

 
Width across flats W4)α

°
 max.
Nm
PAGBAO12-PP-AS6012423230.532±0.15217.63223±0.1520187.84.84.78M42178NIPA1
PAGBAO16-PP-AS9016503636.840±0.152510.13526±0.152222105.44.78M42.51.578NIPA1
PAGBAO20-PP-AS16020604544.545±0.1530104232±0.152825116.74.78M42.51.560NIPA1
PAGBAO25-PP-AS3102574585660±0.23712.55440±0.24030137.85.710M53360NIPA1
PAGBAO30-PP-AS43030846863.568±0.24213.66045±0.24835148.76.811M63454NIPA2
PAGBAO40-PP-AS910401088082.486±0.25418.27858±0.2564518119.215M84554NIPA2
PAGBAO50-PP-AS1 4605013010092.8108±0.26522.77050±0.272501912.59.215M84754NIPA2
1) Designs and dimensions.
2) Dimension B2 on diameter FW.
3) For fixing screws ISO 4762-8.8. If there is a possibility of settling, the screws should be secured against rotation.
4) Note maximum tightening torques.
Part Number
PAGBAO12-PP-AS
PAGBAO16-PP-AS
PAGBAO20-PP-AS
PAGBAO25-PP-AS
PAGBAO40-PP-AS
PAGBAO50-PP-AS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Overall Length L
(mm)
B
(mm)
Height H
(mm)
Weight/Unit
(kg)

-

1 4 Days 12324230.50.06

-

1 4 Days 16365036.80.09

-

1 4 Days 20456044.50.16

-

1 4 Days 255856740.31

216.60 €

1 17 Days 408082.41080.91

353.45 €

1 17 Days 5010013092.81.46

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support