Configure
  • Rail Width(mm)
  • Mounting Height H(mm)
  • Length L(mm)
  • Accuracy class
  • Customs tariff weight
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Linear guideway carriages / high, long carriage / stainless steel / precision class selectable / six-row / KWSE-HL-RROC

    Part number:

    Still undefined. 4 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Rail Width

    (mm)

    Mounting Height H

    (mm)

    Basic Load Rating: Dynamic Load

    (N)

    Basic Load Rating: Static Load

    (N)

    Length L

    (mm)

    Accuracy class

    Customs tariff weight

    Minimum order quantity
    48
    40
    35300
    93700
    104.3
    V1
    0.684
    1 pieces
    48
    40
    35300
    93700
    104.3
    V2
    0.684
    1 pieces
    60
    45
    51000
    113000
    119.3
    V1
    1.008
    1 pieces
    60
    45
    51000
    113000
    119.3
    V2
    1.008
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    306.80 €
    ( 365.09 € )
    4 working days
    306.80 €
    ( 365.09 € )
    4 working days
    348.88 €
    ( 415.17 € )
    4 working days
    348.88 €
    ( 415.17 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Rail Width(mm): 48, 60
    ・Mounting Height H(mm): 40, 45
    ・Length L(mm): 104.3, 119.3

    [Features]
    ・The basic load rating can only be transmitted fully if the whole thread length is used and the adjacent construction is dimensioned appropriately
    ・Maximum diameter of lubrication hole in adjacent construction
    ・Position of lubrication hole in adjacent construction
    ・Maximum screw depth in end piece 7 mm