Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Minimum order quantity | Volume Discount | Preload class | Accuracy class | |
---|---|---|---|---|---|
1 | 4 Days | G1 | V0 | ||
1 | 4 Days | G2 | V0 | ||
1 | 4 Days | G3 | V0 | ||
1 | 4 Days | G4 | V0 | ||
1 | 4 Days | G1 | V1 | ||
1 | 4 Days | G2 | V1 | ||
1 | 4 Days | G3 | V1 | ||
1 | 4 Days | G4 | V1 | ||
1 | 4 Days | G1 | V2 | ||
1 | 4 Days | G2 | V2 | ||
1 | 4 Days | G3 | V2 | ||
1 | 4 Days | G4 | V2 |
Loading...
Rail Width(mm) | 73 | Mounting Height H(mm) | 33 | Basic Load Rating: Dynamic Load(N) | 17900 |
---|---|---|---|---|---|
Basic Load Rating: Static Load(N) | 37000 | Length L(mm) | 83.3 | RoHS Certificate | Available |
REACH Certificate | Available | Customs tariff weight | 0.684 | Customs tariff weight unit | kg |