Linear guideway carriages / high, long carriage / precision class selectable / KWVE-HL

Linear guideway carriages / high, long carriage / precision class selectable / KWVE-HL
  • Volume Discount
[Specifications]
・Rail Width(mm): 48~86
・Mounting Height H(mm): 40~70
・Length L(mm): 109.1~172.7

Carriages KWVE..-B-HL, high, narrow, long carriage, four-row.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KWVE25-B-HL-V0-G1
KWVE25-B-HL-V0-G2
KWVE25-B-HL-V0-G3
KWVE25-B-HL-V0-G4
KWVE25-B-HL-V1-G1
KWVE25-B-HL-V1-G2
KWVE25-B-HL-V1-G4
KWVE25-B-HL-V2-G1
KWVE25-B-HL-V2-G2
KWVE25-B-HL-V2-G3
KWVE25-B-HL-V2-G4
KWVE30-B-HL-V0-G1
KWVE30-B-HL-V0-G2
KWVE30-B-HL-V0-G3
KWVE30-B-HL-V0-G4
KWVE30-B-HL-V1-G1
KWVE30-B-HL-V1-G2
KWVE30-B-HL-V1-G3
KWVE30-B-HL-V1-G4
KWVE30-B-HL-V2-G1
KWVE30-B-HL-V2-G2
KWVE30-B-HL-V2-G3
KWVE30-B-HL-V2-G4
KWVE35-B-HL-V0-G1
KWVE35-B-HL-V0-G2
KWVE35-B-HL-V0-G3
KWVE35-B-HL-V0-G4
KWVE35-B-HL-V1-G2
KWVE35-B-HL-V1-G3
KWVE35-B-HL-V1-G4
KWVE35-B-HL-V2-G1
KWVE35-B-HL-V2-G2
KWVE35-B-HL-V2-G3
KWVE35-B-HL-V2-G4
KWVE45-B-HL-V0-G1
KWVE45-B-HL-V0-G2
KWVE45-B-HL-V0-G3
KWVE45-B-HL-V0-G4
KWVE45-B-HL-V1-G1
KWVE45-B-HL-V1-G2
KWVE45-B-HL-V1-G4
KWVE45-B-HL-V2-G1
KWVE45-B-HL-V2-G2
KWVE45-B-HL-V2-G4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

183.95 €

1 Available 4 Days 48402340054000109.1G1V00.939

175.10 €

1 Available 4 Days 48402340054000109.1G2V00.939

166.27 €

1 Available 4 Days 48402340054000109.1G3V00.939

158.62 €

1 Available 4 Days 48402340054000109.1G4V00.939

183.95 €

1 Available 4 Days 48402340054000109.1G1V10.939

175.10 €

1 Available 4 Days 48402340054000109.1G2V10.939

158.62 €

1 Available 4 Days 48402340054000109.1G4V10.939

183.95 €

1 Available 4 Days 48402340054000109.1G1V20.939

175.10 €

1 Available 4 Days 48402340054000109.1G2V20.939

166.27 €

1 Available 4 Days 48402340054000109.1G3V20.939

158.62 €

1 Available 4 Days 48402340054000109.1G4V20.939

225.82 €

1 Available 4 Days 60453450074000127G1V01.477

214.63 €

1 Available 4 Days 60453450074000127G2V01.477

204.60 €

1 Available 4 Days 60453450074000127G3V01.477

194.57 €

1 Available 4 Days 60453450074000127G4V01.477

225.82 €

1 Available 4 Days 60453450074000127G1V11.477

214.63 €

1 Available 4 Days 60453450074000127G2V11.477

204.60 €

1 Available 4 Days 60453450074000127G3V11.477

194.57 €

1 Available 4 Days 60453450074000127G4V11.477

225.82 €

1 Available 4 Days 60453450074000127G1V21.477

214.63 €

1 Available 4 Days 60453450074000127G2V21.477

204.60 €

1 Available 4 Days 60453450074000127G3V21.477

194.57 €

1 Available 4 Days 60453450074000127G4V21.477

235.25 €

1 Available 4 Days 705547500100000145G1V02.464

224.65 €

1 Available 4 Days 705547500100000145G2V02.464

213.43 €

1 Available 4 Days 705547500100000145G3V02.464

202.83 €

1 Available 4 Days 705547500100000145G4V02.464

224.65 €

1 Available 4 Days 705547500100000145G2V12.464

170.82 €

1 12 Days 705547500100000145G3V12.464

202.83 €

1 Available 4 Days 705547500100000145G4V12.464

188.30 €

1 17 Days 705547500100000145G1V22.464

224.65 €

1 Available 4 Days 705547500100000145G2V22.464

170.82 €

1 12 Days 705547500100000145G3V22.464

202.83 €

1 Available 4 Days 705547500100000145G4V22.464

294.80 €

1 Available 4 Days 867082000181000172.7G1V04.45

280.65 €

1 Available 4 Days 867082000181000172.7G2V04.45

267.68 €

1 Available 4 Days 867082000181000172.7G3V04.45

255.30 €

1 Available 4 Days 867082000181000172.7G4V04.45

294.80 €

1 Available 4 Days 867082000181000172.7G1V14.45

280.65 €

1 Available 4 Days 867082000181000172.7G2V14.45

255.30 €

1 Available 4 Days 867082000181000172.7G4V14.45

294.80 €

1 Available 4 Days 867082000181000172.7G1V24.45

280.65 €

1 Available 4 Days 867082000181000172.7G2V24.45

255.30 €

1 Available 4 Days 867082000181000172.7G4V24.45

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

Tech Support