Linear guideway carriages / four-row / ungreased / KWVE-SNL-UG

Linear guideway carriages / four-row / ungreased / KWVE-SNL-UG
  • Volume Discount
[Specifications]
・Rail Width(mm): 48
・Mounting Height H(mm): 31
・Length L(mm): 109.1

Carriages KWVE..-B-SNL, narrow, low, long carriage, four-row.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KWVE25-B-SNL-UG-V1-G1
KWVE25-B-SNL-UG-V1-G2
KWVE25-B-SNL-UG-V1-G3
KWVE25-B-SNL-UG-V1-G4
KWVE25-B-SNL-UG-V2-G1
KWVE25-B-SNL-UG-V2-G2
KWVE25-B-SNL-UG-V2-G3
KWVE25-B-SNL-UG-V2-G4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Preload class Accuracy class

183.95 €

1 Available 4 Days G1V1

175.10 €

1 Available 4 Days G2V1

166.27 €

1 Available 4 Days G3V1

158.62 €

1 Available 4 Days G4V1

183.95 €

1 Available 4 Days G1V2

175.10 €

1 Available 4 Days G2V2

166.27 €

1 Available 4 Days G3V2

158.62 €

1 Available 4 Days G4V2

Loading...

  1. 1

Basic information

Rail Width(mm) 48 Mounting Height H(mm) 31 Basic Load Rating: Dynamic Load(N) 23400
Basic Load Rating: Static Load(N) 54000 Length L(mm) 109.1 RoHS Certificate Available
REACH Certificate Available Customs tariff weight 0.636 Customs tariff weight unit kg

Tech Support