Linear guideway carriages / stainless steel / four-row / ungreased / KWVE-SN-UG-RROC

Linear guideway carriages / stainless steel / four-row / ungreased / KWVE-SN-UG-RROC
  • Volume Discount
[Specifications]
・Rail Width(mm): 48
・Mounting Height H(mm): 31
・Length L(mm): 83.3

Carriages KWVE..-B-SN, narrow, low carriage, four-row

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE25-B-SN-UG-RROC-V2-G3

Part Number
KWVE25-B-SN-UG-RROC-V2-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

168.03 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Rail Width(mm) 48 Mounting Height H(mm) 31 Basic Load Rating: Dynamic Load(N) 17900
Basic Load Rating: Static Load(N) 37000 Length L(mm) 83.3 Preload class G3
Accuracy class V2 RoHS Certificate Available REACH Certificate Available
Customs tariff weight 0.48 Customs tariff weight unit kg

This page is Linear guideway carriages / stainless steel / four-row / ungreased / KWVE-SN-UG-RROC, part number KWVE25-B-SN-UG-RROC-V2-G3.
You can find the detail information about specifications and dimensions on part number KWVE25-B-SN-UG-RROC-V2-G3.

Tech Support