Linear guideway carriages / small carriage / material selectable / four-row / ungreased / KWVE-UG-ESC-RROC

Linear guideway carriages / small carriage / material selectable / four-row / ungreased / KWVE-UG-ESC-RROC
  • Volume Discount
[Specifications]
・Rail Width(mm): 42, 48
・Mounting Height H(mm): 28, 33
・Length L(mm): 50.4, 58.2

Carriages KWVE..-B-ESC, narrow, short carriage, four-row, full complement ball set.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KWVE20-B-ESC-UG-RROC-V1-G3
KWVE20-B-ESC-UG-RROC-V2-G3
KWVE25-B-ESC-UG-RROC-V2-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Accuracy class Customs tariff weight

136.80 €

1 Available 4 Days 422889001540050.4V10.2

136.80 €

1 Available 4 Days 422889001540050.4V20.2

142.67 €

1 Available 4 Days 4833125002220058.2V20.446

Loading...

  1. 1

Basic information

Preload class G3 RoHS Certificate Available REACH Certificate Available
Customs tariff weight unit kg

Tech Support