Linear guideway carriages / wide Linear guideway carriages / four-row / KWVE-W-UG (Part Numbers)

Linear guideway carriages / wide Linear guideway carriages / four-row / KWVE-W-UG
[Specifications]
・Rail Width(mm): 80, 142
・Mounting Height H(mm): 27, 42
・Length L(mm): 69.8, 97.5

Carriages KWVE..-W, wide carriage for linear recirculating ball bearing and guideway assembly.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KWVE20-W-UG-V0-G1
KWVE20-W-UG-V0-G2
KWVE20-W-UG-V0-G3
KWVE20-W-UG-V0-G4
KWVE20-W-UG-V1-G1
KWVE20-W-UG-V1-G2
KWVE20-W-UG-V1-G3
KWVE20-W-UG-V1-G4
KWVE20-W-UG-V2-G1
KWVE20-W-UG-V2-G2
KWVE20-W-UG-V2-G3
KWVE20-W-UG-V2-G4
KWVE30-W-UG-V0-G2
KWVE30-W-UG-V0-G3
KWVE30-W-UG-V0-G4
KWVE30-W-UG-V1-G3
KWVE30-W-UG-V1-G4
KWVE30-W-UG-V2-G1
KWVE30-W-UG-V2-G2
KWVE30-W-UG-V2-G3
KWVE30-W-UG-V2-G4
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight Customs tariff weight unit
1 4 Days 8027131002700069.8G1V00.5kg
1 4 Days 8027131002700069.8G2V00.5kg
1 4 Days 8027131002700069.8G3V00.5kg
1 4 Days 8027131002700069.8G4V00.5kg
1 4 Days 8027131002700069.8G1V10.5kg
1 4 Days 8027131002700069.8G2V10.5kg
1 4 Days 8027131002700069.8G3V10.5kg
1 4 Days 8027131002700069.8G4V10.5kg
1 4 Days 8027131002700069.8G1V20.5kg
1 4 Days 8027131002700069.8G2V20.5kg
1 4 Days 8027131002700069.8G3V20.5kg
1 4 Days 8027131002700069.8G4V20.5kg
1 4 Days 14242275005500097.5G2V0--
1 4 Days 14242275005500097.5G3V0--
1 4 Days 14242275005500097.5G4V0--
1 4 Days 14242275005500097.5G3V1--
1 4 Days 14242275005500097.5G4V1--
1 4 Days 14242275005500097.5G1V2--
1 4 Days 14242275005500097.5G2V2--
1 4 Days 14242275005500097.5G3V2--
1 4 Days 14242275005500097.5G4V2--

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support