Linear guideway carriages / high, long carriage / recirculating roller system / RWU25-E-HL

Linear guideway carriages / high, long carriage / recirculating roller system / RWU25-E-HL
  • Volume Discount
[Specifications]
・Rail Width(mm): 48
・Mounting Height H(mm): 40
・Length L(mm): 107

Standard carriage with full complement recirculating roller system for linear recirculating roller bearing and guideway assembly, for oil or grease lubrication.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RWU25-E-HL-V1-G0
RWU25-E-HL-V1-G1
RWU25-E-HL-V1-G2
RWU25-E-HL-V1-G3
RWU25-E-HL-V1-G4
RWU25-E-HL-V2-G0
RWU25-E-HL-V2-G1
RWU25-E-HL-V2-G2
RWU25-E-HL-V2-G3
RWU25-E-HL-V2-G4
RWU25-E-HL-V3-G0
RWU25-E-HL-V3-G1
RWU25-E-HL-V3-G3
RWU25-E-HL-V3-G4
RWU25-E-HL-V4-G0
RWU25-E-HL-V4-G1
RWU25-E-HL-V4-G2
RWU25-E-HL-V4-G3
RWU25-E-HL-V4-G4
RWU25-E-HL-V5-G0
RWU25-E-HL-V5-G1
RWU25-E-HL-V5-G2
RWU25-E-HL-V5-G3
RWU25-E-HL-V5-G4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Preload class Accuracy class

316.03 €

1 Available 4 Days G0V1

290.08 €

1 Available 4 Days G1V1

263.55 €

1 Available 4 Days G2V1

250.58 €

1 Available 4 Days G3V1

201.88 €

1 Available 4 Days G4V1

316.03 €

1 Available 4 Days G0V2

290.08 €

1 Available 4 Days G1V2

263.55 €

1 Available 4 Days G2V2

250.58 €

1 Available 4 Days G3V2

201.88 €

1 Available 4 Days G4V2

316.03 €

1 Available 4 Days G0V3

232.17 €

1 12 Days G1V3

250.58 €

1 Available 4 Days G3V3

201.88 €

1 Available 4 Days G4V3

316.03 €

1 Available 4 Days G0V4

290.08 €

1 Available 4 Days G1V4

263.55 €

1 Available 4 Days G2V4

250.58 €

1 Available 4 Days G3V4

201.88 €

1 Available 4 Days G4V4

316.03 €

1 Available 4 Days G0V5

290.08 €

1 Available 4 Days G1V5

263.55 €

1 Available 4 Days G2V5

250.58 €

1 Available 4 Days G3V5

201.88 €

1 Available 4 Days G4V5

Loading...

  1. 1

Basic information

Rail Width(mm) 48 Mounting Height H(mm) 40 Basic Load Rating: Dynamic Load(N) 33500
Basic Load Rating: Static Load(N) 82000 Length L(mm) 107 RoHS Certificate Available
REACH Certificate Available Customs tariff weight 0.72 Customs tariff weight unit kg

Tech Support