Needle Rollers Flat Cages FF..

Needle Rollers Flat Cages FF..
  • Volume Discount
[Specifications]
・d(mm): 2-3.5
・D(mm): 34-75
・B(mm): 10-25

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FF2010
FF2515
FF3020
FF3525
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d
(mm)
D
(mm)
B
(mm)

1.38 €

1 Available 4 Days 23410

1.53 €

1 Available 4 Days 2.54515

1.70 €

1 Available 4 Days 36020

2.18 €

1 Available 4 Days 3.57525

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support