Linear Roller Bearings PR, Full Complement Roller Set, Inch Size Mounting Dimensions

Linear Roller Bearings PR, Full Complement Roller Set, Inch Size Mounting Dimensions
[Specifications]
・B(mm): 22.227-50.8
・H(mm): 14.275-39.09
・L(mm): 51-142

Linear recirculating roller bearing unit, Linear roller bearings, inch size mounting dimensions, PR..

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PR14032-GR1/0-5
PR14061-GR1/0-5
PR14089-GR1/0-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H
(mm)
L
(mm)
Weight/Unit
(kg)

390.23 €

1 12 Days 22.22714.275510.102

528.87 €

1 12 Days 38.128.56596.40.631

859.40 €

1 12 Days 50.839.091421.75

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support