End Plates ANS.LFS, For Solid Profile Guideway

End Plates ANS.LFS, For Solid Profile Guideway
  • Volume Discount
[Specifications]
・b(mm): 15.4-114
・h(mm): 9-30
・s(mm): 5-10

End plates for guideway LFS.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ANS.LFS20
ANS.LFS25
ANS.LFS32
ANS.LFS32-C
ANS.LFS32-F
ANS.LFS32-FH
ANS.LFS32-N
ANS.LFS42-C
ANS.LFS52
ANS.LFS52-C
ANS.LFS52-F
ANS.LFS52-FH
ANS.LFS120
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
G N3 b
(mm)
h
(mm)
h1
(mm)
s
(mm)
t
(mm)
a
(mm)
jh
(mm)
jB
(mm)
Weight/Unit
(kg)

16.30 €

1 Available 4 Days M5 -15.4116.2612---0.008

16.65 €

1 Available 4 Days M3 -2014457-7-0.012

20.15 €

1 Available 4 Days M4 -3019587-10-0.033

22.70 €

1 17 Days 6.5H13 12H13 30--815---0.044

16.92 €

1 Available 4 Days M4 -26956---110.013

13.43 €

1 17 Days M3 -2295679-90.012

18.43 €

1 Available 4 Days M4 -269156---110.013

25.15 €

1 Available 4 Days M4 -35.518887--170.043

37.33 €

1 Available 4 Days M6 -453071010-15-0.11

35.07 €

1 17 Days 11H13 19H13 4530-1020---0.073

18.23 €

1 Available 4 Days M5 -42169810--210.055

16.33 €

1 Available 4 Days M5 -371698106.5-200.045

14.07 €

1 Available 4 Days M6 -114168510-80-0.066

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support