Carriages LFKL..-SF-RB, Compact Carriage, Clearance-free, Corrosion-resistant

Carriages LFKL..-SF-RB, Compact Carriage, Clearance-free, Corrosion-resistant
[Specifications]
・B(mm): 56-155
・L(mm): 69-205

Track roller guidance system with compact carriage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFKL20-SF-RB
LFKL25-SF-RB
LFKL32-SF-RB
LFKL52-E-SF-RB
LFKL52-EE-SF-RB
LFKL52-SF-RB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H1
(mm)
L
(mm)
Weight/Unit
(kg)

252.08 €

1 17 Days 5620.5690.2

281.22 €

1 12 Days 6523.5850.3

283.18 €

1 17 Days 86321120.7

425.75 €

1 17 Days 14553.81862.9

482.50 €

1 17 Days 155552054.3

365.57 €

1 17 Days 13046.11361.5

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support