Carriages LFL..-E-SF, Open Carriage, Wide, Long Design, Clearance-free, Corrosion-resistant Design Possible

Carriages LFL..-E-SF, Open Carriage, Wide, Long Design, Clearance-free, Corrosion-resistant Design Possible
[Specifications]
・B(mm): 135
・L(mm): 150

Track roller guidance system with open carriage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFL52-E-SF

Part Number
LFL52-E-SF
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

161.33 €

1 17 Days

Loading...

  1. 1

Basic information

B(mm) 135 H1(mm) 53.8 L(mm) 150
RoHS Certificate Available REACH Certificate Available Weight/Unit(kg) 1.9

This page is Carriages LFL..-E-SF, Open Carriage, Wide, Long Design, Clearance-free, Corrosion-resistant Design Possible, part number LFL52-E-SF.
You can find the detail information about specifications and dimensions on part number LFL52-E-SF.

Tech Support