Carriages LFLL..-SF, Non-locating Bearing Carriage, Clearance-free (Part Numbers - CAD Download)

Carriages LFLL..-SF, Non-locating Bearing Carriage, Clearance-free
  • Volume Discount
[Specifications]
・B(mm): 80, 120
・L(mm): 90, 100

Track roller guidance system with non-locating bearing carriage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFLL32-SF
LFLL52-SF
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H1
(mm)
L
(mm)
Weight/Unit
(kg)

197.35 €

1 17 Days 8032.5900.422

609.93 €

1 Available 4 Days 120451001.05

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support