Track Rollers LFR..-2RS-RB, Locating Bearing Track Rollers, Double Row, Contact Seals on Both Sides, Design with Corrosion Protection

Track Rollers LFR..-2RS-RB, Locating Bearing Track Rollers, Double Row, Contact Seals on Both Sides, Design with Corrosion Protection
  • Volume Discount
[Specifications]
・double-sided sliding seal
・rustproof design
・d(mm): 5-20
・D(mm): 17-72
・B(mm): 8-25.8

Locating bearing track rollers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFR50/5-6-2RS-RB-HLC
LFR50/8-6-2RS-RB
LFR5201-10-2RS-RB
LFR5201-12-2RS-RB
LFR5204-16-2RS-RB
LFR5206-25-2RS-RB
LFR5301-10-2RS-RB
LFR5302-10-2RS-RB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d
(mm)
D
(mm)
B
(mm)
AT
(mm)
Weight/Unit
(kg)

46.83 €

1 Available 4 Days 517810.50.008

42.17 €

1 7 Days 82411140.021

47.37 €

1 7 Days 123515.920.630.071

56.63 €

1 7 Days 123515.921.750.074

118.90 €

1 7 Days 202522.631.50.26

206.72 €

1 17 Days 57225.843.50.41

58.03 €

1 7 Days 124219240.12

65.13 €

1 17 Days 15471926.630.171

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support