Guideways LFS..-C-OL, Hollow Section Profile, with Two Raceway Shafts, without Fixing Holes, Corrosion-resistant Design Possible

Guideways LFS..-C-OL, Hollow Section Profile, with Two Raceway Shafts, without Fixing Holes, Corrosion-resistant Design Possible
  • Volume Discount
[Specifications]
・Type: Guideways
・B(mm): 32, 52
・H(mm): 20, 34
・L(mm): 6000

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFS32-C-OL
LFS52-C-OL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H
(mm)
Weight/Unit
(kg)

113.93 €

1 Available 4 Days 32200.001

133.88 €

1 Available 4 Days 52340.003

Loading...

  1. 1

Basic information

L(mm) 6000 RoHS Certificate Available REACH Certificate Available

Tech Support