Guideways LFS..-E, Solid Profile, with Two Raceway Shafts, Corrosion-Resistant Design Possible (LFS32-E)

Guideways LFS..-E, Solid Profile, with Two Raceway Shafts, Corrosion-Resistant Design Possible LFS32-E
  • Volume Discount

Product Details:

Manufacturer part number: LFS32-E

Brand: INA

Price: 163.53

Delivery time: 4 Days


Technical Data:

B: 32 mm

H: 20 mm

L: 6000 mm

Weight/Unit: 0.002 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFS32-E

Part Number
LFS32-E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H
(mm)
L
(mm)
Weight/Unit
(kg)

163.53 €

1 Available 4 Days 322060000.002

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support