Guideways LFS..-F, Flat Solid Profile, with Two Raceway Shafts, Corrosion-Resistant Design Possible

Guideways LFS..-F, Flat Solid Profile, with Two Raceway Shafts, Corrosion-Resistant Design Possible
  • Volume Discount
[Specifications]
・B(mm): 32, 42, 52
・H(mm): 10, 15, 18
・L(mm): 4000, 6000

Guideway, flat solid profile, with two raceway shafts; corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFS32-F
LFS42-F
LFS52-F
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H
(mm)
L
(mm)
Weight/Unit
(kg)

139.65 €

1 Available 4 Days 321040000.001

158.82 €

1 Available 4 Days 421540000.002

176.58 €

1 Available 4 Days 521860000.003

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support