Guideways LFS..-FH-OL-RB, Flat Solid Profile, Half Guideway, with One Raceway Shaft, without Fixing Holes, Corrosion-resistant

Guideways LFS..-FH-OL-RB, Flat Solid Profile, Half Guideway, with One Raceway Shaft, without Fixing Holes, Corrosion-resistant
  • Volume Discount
[Specifications]
・Type: Guideways
・B(mm): 26
・H(mm): 10
・L(mm): 4000
・available without holes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFS32-FH-OL-RB

Part Number
LFS32-FH-OL-RB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

110.52 €

1 Available 4 Days

Loading...

  1. 1

Basic information

B(mm) 26 H(mm) 10 L(mm) 4000
RoHS Certificate Available REACH Certificate Available Weight/Unit(kg) 0.001

Tech Support