Guideways LFS..-FH-OL, Flat Solid Profile, Half Guideway, with One Raceway Shaft, without Fixing Holes, Corrosion-Resistant Design Possible

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFS32-FH-OL

Part Number
LFS32-FH-OL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 4 Days

Loading...

  1. 1

Basic information

B(mm) 26 H(mm) 10 L(mm) 4000
RoHS Certificate Available REACH Certificate Available Weight/Unit(kg) 0.001

Tech Support