Guideways LFS..-F-OL, Flat Solid Profile, with Two Raceway Shafts, without Fixing Holes, Corrosion-Resistant Design Possible

Guideways LFS..-F-OL, Flat Solid Profile, with Two Raceway Shafts, without Fixing Holes, Corrosion-Resistant Design Possible
  • Volume Discount
[Specifications]
・Type: Guideways
・B(mm): 32, 52
・H(mm): 10, 18
・L(mm): 4000, 6000

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFS32-F-OL
LFS52-F-OL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H
(mm)
L
(mm)
Weight/Unit
(kg)

126.92 €

1 Available 4 Days 321040000.001

159.95 €

1 Available 4 Days 521860000.003

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support