Guideways LFS..-N, Solid Profile, with T-slot, with Two Raceway Shafts, Corrosion-Resistant Design Possible

Guideways LFS..-N, Solid Profile, with T-slot, with Two Raceway Shafts, Corrosion-Resistant Design Possible
  • Volume Discount
[Specifications]
・B(mm): 32
・H(mm): 20
・L(mm): 4000

Guideway, solid profile, with T-slot, with two raceway shafts; corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFS32-N

Part Number
LFS32-N
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

135.98 €

1 Available 4 Days

Loading...

  1. 1

Basic information

B(mm) 32 H(mm) 20 L(mm) 4000
RoHS Certificate Available REACH Certificate Available Weight/Unit(kg) 0.001

Tech Support