Guideways LFS..-RB, Solid Profile, with Two Raceway Shafts, Corrosion-resistant

Guideways LFS..-RB, Solid Profile, with Two Raceway Shafts, Corrosion-resistant
  • Volume Discount
[Specifications]
・Type: Guideways
・B(mm): 20-120
・H(mm): 12.2-34
・L(mm): 2400-8000

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFS20-RB
LFS32-RB
LFS52-RB
LFS120-RB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H
(mm)
L
(mm)
Weight/Unit
(kg)

150.50 €

1 Available 4 Days 2012.224000.001

179.28 €

1 Available 4 Days 322060000.002

213.50 €

1 Available 4 Days 523460000.005

-

1 4 Days 1202580000.008

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support