Guideways LFS52-FH, Flat Solid Profile, Half Guideway, with One Raceway Shaft, Corrosion-resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFS52-FH-RB

Part Number
LFS52-FH-RB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 4 Days

Loading...

  1. 1

Basic information

B(mm) 42 H(mm) 18 L(mm) 6000
RoHS Certificate Available REACH Certificate Available Weight/Unit(kg) 0.002

Tech Support