Guideways LFS-M

Guideways LFS-M
  • Volume Discount
[Specifications]
・B(mm): 52
・H(mm): 98.6
・L(mm): 8000

Guideway, hollow section profile, with fixing slots, with two raceway shafts; corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFS52-M

Part Number
LFS52-M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

446.07 €

1 Available 4 Days

Loading...

  1. 1

Basic information

B(mm) 52 H(mm) 98.6 L(mm) 8000
RoHS Certificate Available REACH Certificate Available Weight/Unit(kg) 0.011

Tech Support