Guideways LFS-OL, Solid Profile, with Two Raceway Shafts, without Fixing Holes, Corrosion-Resistant Design Possible (LFS20-OL)

Guideways LFS-OL, Solid Profile, with Two Raceway Shafts, without Fixing Holes, Corrosion-Resistant Design Possible LFS20-OL
  • Volume Discount

Product Details:

Manufacturer part number: LFS20-OL

Brand: INA

Price: 112.43

Delivery time: 4 Days


Technical Data:

B: 20 mm

H: 12.2 mm

L: 2400 mm

Weight/Unit: 0.001 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFS20-OL

Part Number
LFS20-OL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H
(mm)
L
(mm)
Weight/Unit
(kg)

112.43 €

1 Available 4 Days 2012.224000.001

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support