Guideways LFSR..-ST, Curved Guideway, Steel, Corrosion-Resistant Design Possible

Guideways LFSR..-ST, Curved Guideway, Steel, Corrosion-Resistant Design Possible
  • Volume Discount
[Specifications]
・B(mm): 32, 52
・r(mm): 100, 150, 300, 500
・β(°): 90, 180, 360
・Curved Guideway
・Steel
・Corrosion-Resistant Design Possible

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFSR32-100/360-ST
LFSR32-150/90-ST
LFSR32-150/180-ST
LFSR32-150/360ST
LFSR32-500/180-ST
LFSR52-150/180-ST
LFSR52-150/360-ST
LFSR52-300/360-ST
LFSR52-500/180-ST
LFSR52-500/360-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H
(mm)
r
(mm)
β
(°)
Weight/Unit
(kg)

2,695.00 €

1 Available 4 Days 32201003602

1,292.50 €

1 Available 4 Days 3220150900.8

2,117.50 €

1 Available 4 Days 32201501801.6

2,326.80 €

1 Available 4 Days 3220150360-

1,978.20 €

1 Available 4 Days 32205001805.8

950.25 €

1 Available 4 Days 52341501804

1,535.10 €

1 Available 4 Days 52341503608

4,895.00 €

1 Available 4 Days 523430036018

4,015.00 €

1 Available 4 Days 523450018015.6

7,370.00 €

1 Available 4 Days 523450036031.2

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support