Configure

Journal LFE..-RB, Eccentric Bolts for Rollers LFR, Corrosion-resistant

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

d1

(mm)

G1

G2

L

(mm)

Weight/Unit

(kg)

Minimum order quantity
-
M12
M12
57
0.06
1 pieces
-
M10
M10
50
0.04
1 pieces
10
M10x1.5
-
50
0.04
1 pieces
-
M12
M12
57
0.06
1 pieces
17
M16x1.5
-
75
0.2
1 pieces
22
M20x1.5
-
92
0.4
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
45.47 €
( 54.11 € )
4 working days
17.60 €
( 20.94 € )
12 working days
37.73 €
( 44.90 € )
4 working days
110.53 €
( 131.53 € )
4 working days
101.23 €
( 120.46 € )
4 working days
150.78 €
( 179.43 € )
4 working days

More Information

Basic information

[Specifications]
・Type: Bolts
・d1(mm): 10-22
・L(mm): 50-92