Journal LFZ, Concentric Bolts for Rollers LFR

Journal LFZ, Concentric Bolts for Rollers LFR
[Specifications]
・d(mm): 5-12
・L(mm): 19.5-50.8

Journal track roller, centric bolts for track rollers LFR.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFZ05
LFZ08
LFZ12
LFZ12/M12
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d
(mm)
G1 L
(mm)
Weight/Unit
(kg)

8.23 €

1 17 Days 5M419.50.006

4.12 €

1 7 Days 8M828.30.014

5.63 €

1 12 Days 12M10430.034

8.38 €

1 12 Days 12M1250.80.05

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support