Configure
  • Inner Diameter d(φ)
  • Outer Diameter D(φ)
  • Width B (or T)(mm)
  • Basic Dynamic Load Rating(N)
  • Customs tariff — weight(kg)
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 3 working days
      • Within 4 working days

    Deep groove ball bearings / single row / outer ring spherical / inner ring for fit / R seals on both sides / Self-aligning deep groove ball bearing 2xx-NPP-B / INA

    Part number:

    Still undefined. 8 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Inner Diameter d

    (φ)

    Outer Diameter D

    (φ)

    Width B (or T)

    (mm)

    Basic Dynamic Load Rating

    (N)

    Maximum Allowable Rotational Speed

    (1/min)

    Basic Load Rating Static Rating

    (N)

    Basic Load Rating Dynamic Rating (Ca)

    (N)

    Basic Load Rating Static Rating(Coa)

    (N)

    Customs tariff — weight

    (kg)

    Minimum order quantity

    -

    17
    40
    12
    9800
    22300
    4750
    9800
    4750
    0.06
    1 pieces

    -

    20
    47
    14
    12800
    18700
    6600
    12800
    6600
    0.09
    1 pieces
    25
    52
    15
    14000
    16700
    7800
    14000
    7800
    0.119
    1 pieces
    30
    62
    16
    19500
    13800
    11300
    19500
    11300
    0.19
    1 pieces
    35
    72
    17
    25500
    11700
    15300
    25500
    15300
    0.27
    1 pieces
    40
    80
    18
    32500
    10300
    19800
    32500
    19800
    0.32
    1 pieces
    45
    85
    19
    34500
    9600
    20400
    34500
    20400
    0.37
    1 pieces
    50
    90
    20
    37500
    9000
    23200
    37500
    23200
    0.43
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    12.03 €
    ( 14.32 € )
    3 working days
    15.15 €
    ( 18.03 € )
    4 working days
    13.66 €
    ( 16.26 € )
    3 working days
    15.02 €
    ( 17.87 € )
    3 working days
    18.77 €
    ( 22.34 € )
    3 working days
    23.43 €
    ( 27.88 € )
    3 working days
    44.15 €
    ( 52.54 € )
    4 working days
    44.60 €
    ( 53.07 € )
    4 working days