Radial insert ball bearings / single row / KLL / eccentric locking collar / Exx-KLL / INA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E20-XL-KLL
E25-XL-KLL
E30-XL-KLL
E35-XL-KLL
E40-XL-KLL
E45-XL-KLL
E50-XL-KLL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)
Width with mounting components B1
(mm)
Customs tariff — weight
(kg)

27.48 €

1 Available 3 Days 204734.112800660012800660043.70.2

28.91 €

1 Available 3 Days 255234.914000780014000780044.50.25

-

1 4 Days 306236.51950011300195001130048.50.39

42.26 €

1 Available 3 Days 357237.72750015300275001530051.30.56

-

1 4 Days 408042.93450019800345001980056.50.76

-

1 4 Days 458542.93450020400345002040056.50.85

63.78 €

1 Available 3 Days 509049.23750023200375002320062.81

Loading...

  1. 1

Basic information

Load Direction Radial / Thrust RoHS Certificate Available REACH Certificate Available

Tech Support