Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23188-BEA-XL-MB1-C3
Inner Diameter d(mm) | 440 | Outer Diameter D(mm) | 720 | Width B (or T)(mm) | 226 |
---|---|---|---|---|---|
Bearing clearance identifier | C3 | RoHS Certificate | Available | REACH Certificate | Available |
Customs tariff — weight | 361 | Customs tariff — weight unit | kg |
This page is Spherical roller bearing 231..-BEA-XL-MB1, symmetric 2 outer ribs with rib washer, part number 23188-BEA-XL-MB1-C3.
You can find the detail information about specifications and dimensions on part number 23188-BEA-XL-MB1-C3.