Configure
  • Inner Diameter(mm)
  • Outer Diameter(mm)
  • Width(mm)
  • Customs tariff weight(kg)
  • Type
    • Est. shipping days
      • All
      • Within 3 working days
      • Within 4 working days

    Labyrinth Seal TSV, Material: Steel, FKM

    Part number:

    Still undefined. 13 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Inner Diameter

    (mm)

    Outer Diameter

    (mm)

    Width

    (mm)

    Customs tariff weight

    (kg)

    Minimum order quantity
    42.7
    42.7
    23
    0.074
    1 pieces
    47.7
    47.7
    23
    0.085
    1 pieces
    -
    -
    23
    0.11
    1 pieces
    73.7
    73.7
    19.5
    0.167
    1 pieces
    78.2
    78.2
    19.5
    0.172
    1 pieces
    118.2
    118.2
    22.63
    0.444
    1 pieces
    138.2
    138.2
    24.625
    0.73
    1 pieces
    184.2
    184.2
    27.125
    1.148
    1 pieces
    42.7
    42.7
    17
    0.098
    1 pieces
    -
    -
    17
    0.14
    1 pieces
    57.7
    57.7
    17
    0.211
    1 pieces
    144.7
    144.7
    24.625
    1.947
    1 pieces
    157.7
    157.7
    24.625
    2.126
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    40.07 €
    ( 47.68 € )
    4 working days
    41.38 €
    ( 49.24 € )
    4 working days
    44.82 €
    ( 53.34 € )
    3 working days
    57.85 €
    ( 68.84 € )
    4 working days
    63.90 €
    ( 76.04 € )
    4 working days
    90.30 €
    ( 107.46 € )
    4 working days
    94.57 €
    ( 112.54 € )
    3 working days
    126.05 €
    ( 150.00 € )
    4 working days
    46.67 €
    ( 55.54 € )
    4 working days
    51.88 €
    ( 61.74 € )
    4 working days
    53.27 €
    ( 63.39 € )
    4 working days
    110.92 €
    ( 131.99 € )
    4 working days
    113.67 €
    ( 135.27 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Material: Steel, FKM
    ・Inner Diameter(mm): 42.7~184.2
    ・Outer Diameter(mm): 42.7~184.2

    Labyrinth seals TSV give non-contact sealing. They are therefore suitable for high circumferential velocities. The O ring, which is pressed between the labyrinth ring and shaft, is made from fluoro rubber FKM and is suitable for temperatures of up to +200 °C. The labyrinth seal allows shaft misalignment of up to 0,5° in both directions.