Taconite Seal NTC.., for Split Plummer Block Housings SNS, Material: Steel, NBR

Taconite Seal NTC.., for Split Plummer Block Housings SNS, Material: Steel, NBR
  • Volume Discount
[Specifications]
・Material: Steel, NBR
・Inner Diameter(mm): 160~400
・Outer Diameter(mm): 270~520

Taconite seal, unsplit.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NTC36
NTC38
NTC40
NTC44
NTC48
NTC52
NTC56
NTC60
NTC64
NTC68
NTC72
NTC76
NTC80
NTC84
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Customs tariff weight
(kg)
Bearing Play Unit

383.25 €

1 Available 3 Days 160270696.9C3

420.75 €

1 Available 4 Days 170280697.2C3

433.38 €

1 Available 3 Days 18029069.57.6-

471.17 €

1 Available 4 Days 2003208110.646-

495.92 €

1 Available 4 Days 2203408112.8-

533.50 €

1 Available 4 Days 2403608113.76-

603.17 €

1 Available 4 Days 2603808114.7-

690.25 €

1 Available 4 Days 2804008115.6-

815.83 €

1 Available 4 Days 3004208116.6-

959.89 €

1 Available 3 Days 3204408117.6-

2,350.92 €

1 Available 3 Days 3404608118.6-

2,629.92 €

1 Available 4 Days 3604808119.6-

2,713.37 €

1 Available 3 Days 3805008120.6-

3,179.00 €

1 Available 4 Days 4005208121.1-

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support