Configure
  • Inner Diameter(mm)
  • Outer Diameter(mm)
  • Customs tariff weight(kg)
  • Type
    • Est. shipping days
      • All
      • Within 3 working days
      • Within 4 working days

    Taconite Seal NTS.., for Split Plummer Block Housings SNS, Material: Steel, FKM

    Part number:

    Still undefined. 14 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Inner Diameter

    (mm)

    Outer Diameter

    (mm)

    Customs tariff weight

    (kg)

    Minimum order quantity
    184.3
    184.3
    2.206
    1 pieces
    204.6
    204.6
    2.49
    1 pieces
    214.5
    214.5
    2.623
    1 pieces
    234.4
    234.4
    2.685
    1 pieces
    254.4
    254.4
    2.94
    1 pieces
    274.4
    274.4
    3.19
    1 pieces
    294.6
    294.6
    3.704
    1 pieces
    314
    314
    3.65
    1 pieces
    334.4
    334.4
    3.96
    1 pieces
    35.4
    354.4
    4.23
    1 pieces
    374.4
    374.4
    4.44
    1 pieces
    394.4
    394.4
    4.486
    1 pieces
    414.4
    414.4
    4.93
    1 pieces
    434.4
    434.4
    5.2
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    115.65 €
    ( 137.62 € )
    3 working days
    127.35 €
    ( 151.55 € )
    3 working days
    132.92 €
    ( 158.17 € )
    4 working days
    145.15 €
    ( 172.73 € )
    3 working days
    204.60 €
    ( 243.47 € )
    3 working days
    213.97 €
    ( 254.62 € )
    3 working days
    285.12 €
    ( 339.29 € )
    3 working days
    298.38 €
    ( 355.07 € )
    4 working days
    313.50 €
    ( 373.06 € )
    4 working days
    336.17 €
    ( 400.04 € )
    3 working days
    358.88 €
    ( 427.07 € )
    4 working days
    374.00 €
    ( 445.06 € )
    4 working days
    419.98 €
    ( 499.78 € )
    3 working days
    476.67 €
    ( 567.24 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Material: Steel, FKM
    ・Inner Diameter(mm): 35.4~434.4
    ・Outer Diameter(mm): 184.3~434.4

    Labyrinth seal, unsplit.