Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
F11204 |
F11205 |
F11206 |
F11207 |
F11208 |
F11209 |
F11210 |
F11212 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter (mm) | Outer Diameter (mm) | Width (mm) | Construction | Thickness (mm) | Flange width (mm) | Flange height (mm) | Size of fixing screws | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.80 € | 1 | Available | 3 Days | 20 | 47 | 42 | 46 | 10 | 105 | 92 | M10 | 0.7 | ||
82.80 € | 1 | Available | 3 Days | 25 | 52 | 46 | 46 | 10 | 110 | 100 | M10 | 0.84 | ||
- | 1 | 4 Days | 30 | 62 | 49 | 49 | 12 | 130 | 117 | M10 | 1.35 | |||
104.85 € | 1 | Available | 3 Days | 35 | 72 | 54 | 54 | 12 | 145 | 129.5 | M12 | 1.75 | ||
- | 1 | 4 Days | 40 | 80 | 60 | 158.2 | 12 | 160 | 143 | M12 | 2.2 | |||
158.63 € | 1 | Available | 3 Days | 45 | 85 | 62.5 | 62.5 | 15 | 180 | 160 | M12 | 3.1 | ||
186.65 € | 1 | Available | 3 Days | 50 | 90 | 62.5 | 62.5 | 15 | 180 | 160 | M12 | 3 | ||
- | 404.97 € | 1 | 17 Days | 55 | - | 65.5 | 62.5 | - | 200 | 177 | - | 3.5 |
Loading...
RoHS Certificate | Available | REACH Certificate | Available |
---|
Configure
Basic Attributes
Inner Diameter(mm)
Outer Diameter(mm)
Width(mm)
Construction
Thickness(mm)
Flange width(mm)
Flange height(mm)
Size of fixing screws
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes