Roller Chain Idler Sprocket Units KSR..-L0, Sprocket Made from Steel or Sintered Iron

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KSR16-L0-06-10-20-08
KSR16-L0-08-10-16-08
KSR16-L0-08-10-16-15
KSR16-L0-08-10-18-09
KSR16-L0-08-10-18-16
KSR16-L0-10-10-14-08
KSR16-L0-10-10-17-08
KSR16-L0-10-10-17-09
KSR16-L0-12-10-13-08
KSR16-L0-12-10-13-16
KSR16-L0-12-10-15-08
KSR16-L0-12-10-15-09
KSR16-L0-12-10-17-15
KSR16-L0-12-10-20-15
KSR20-L0-16-10-12-15
KSR20-L0-16-10-12-16
KSR25-L0-20-10-09-16
KSR25-L0-20-10-13-15
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
d
(mm)
D
(mm)
B
(mm)
Upper tolerance d
(mm)
Lower tolerance d
(mm)
Thickness of sprocket C1
(mm)
Pitch circle diameter (gearing) D0
(mm)
Tip diameter (gearing) Dk
(mm)
Chamfer width C2
(mm)
Width, outer ring C
(mm)
Tooth set p
(Inch)
Weight/Unit
(kg)
1 4 Days 2016.24018.30.105.260.9650.8120.3750.13
1 4 Days 1616.24018.30.10765.170.51.1120.50.16
1 4 Days 1616.24018.30.10765.170.51.1120.50.14
1 4 Days 1816.24018.30.10773.178.61.1120.50.21
1 4 Days 1816.24018.30.10773.178.61.1120.50.2
1 4 Days 1416.24018.30.108.771.3781.3120.6250.21
1 4 Days 1716.24018.30.108.786.493.11.3120.6250.31
1 4 Days 1716.24018.30.108.786.493.11.3120.6250.33
1 4 Days 1316.24018.30.1010.579.6871.5120.750.29
1 4 Days 1316.24018.30.1010.579.6871.5120.750.33
1 4 Days 1516.24018.30.1010.591.699.21.5120.750.43
1 4 Days 1516.24018.30.1010.591.699.21.5120.750.42
1 4 Days 1716.24018.30.1010.5103.7111.41.5120.750.58
1 15 Days 2016.24018.30.1010.5121.781301.5120.750.86
1 4 Days 12204717.70-0.0115.398.1107.621410.6
1 4 Days 12204717.70-0.0115.398.1107.621410.6
1 4 Days 92552210-0.0117.692.81032.5151.250.58
1 4 Days 132552210-0.0117.6132.71442.5151.251.33

Loading...

  1. 1

Basic information

ISO chain x RoHS Certificate Available REACH Certificate Available

Tech Support