Roller Chain Idler Sprocket Units KSR..-L0..-22, Sprocket Made from Plastic

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KSR16-L0-08-10-16-22
KSR16-L0-10-10-17-22
KSR16-L0-12-10-15-22
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Thickness of sprocket C1
(mm)
Pitch circle diameter (gearing) D0
(mm)
Tip diameter (gearing) Dk
(mm)
Chamfer width C2
(mm)
Width, outer ring C
(mm)
Tooth set p
(Inch)
Weight/Unit
(kg)
1 4 Days 16765.170.51.118.10.50.1
1 4 Days 178.786.493.11.3180.6250.2
1 4 Days 1510.591.699.21.5180.750.36

Loading...

  1. 1

Basic information

d(mm) 16.2 D(mm) 40 B(mm) 18.3
Upper tolerance d(mm) 0.1 Lower tolerance d(mm) 0 ISO chain x
RoHS Certificate Available REACH Certificate Available

Tech Support