CARB-roller Bearing, Full Complement Rollers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C 6912-2NSV/C3

Part Number
C 6912-2NSV/C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

325.37 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 60 O.D. D(mm) 85 Width B(mm) 45
Weight(g) 829.0 temperature range in °C, up to 200 °C bearing clearance C3
GTIN/EAN 7316571514093 Customs tariff number 84828000

This page is CARB-roller Bearing, Full Complement Rollers, part number C 6912-2NSV/C3.
You can find the detail information about specifications and dimensions on part number C 6912-2NSV/C3.

Tech Support