Configure
  • Type
    • Est. shipping days
      • All
      • Within 17 working days

    Combined Needle Bearing

    Part number:

    Still undefined. 35 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    I.D. d

    (mm)

    O.D. D

    (mm)

    Width B

    (mm)

    Weight

    (g)

    cage material

    sealing

    GTIN/EAN

    series

    Minimum order quantity
    10
    19
    23
    34.0
    plastic
    without seal
    7316577104625
    NKX
    1 pieces
    12
    21
    23
    40.0
    steel plate
    Z
    7316577661203
    NKX
    1 pieces
    15
    28
    23
    44.0
    steel plate
    without seal
    7316577014689
    NKX
    1 pieces
    15
    24
    23
    47.0
    steel plate
    Z
    7316577014696
    NKX
    1 pieces
    17
    30
    25
    53.0
    steel plate
    without seal
    7316577014702
    NKX
    1 pieces
    17
    26
    25
    55.0
    steel plate
    Z
    7316577105028
    NKX
    1 pieces
    20
    35
    30
    83.0
    steel plate
    without seal
    7316577105189
    NKX
    1 pieces
    20
    36
    30
    86.0
    steel plate
    Z
    7316577014719
    NKX
    1 pieces
    25
    42
    30
    125.0
    steel plate
    without seal
    7316577014726
    NKX
    1 pieces
    25
    37
    30
    132.0
    steel plate
    Z
    7316577014733
    NKX
    1 pieces
    30
    42
    30
    148.0
    steel plate
    Z
    7316577105455
    NKX
    1 pieces
    35
    52
    30
    163.0
    steel plate
    without seal
    7316577105745
    NKX
    1 pieces
    35
    47
    30
    168.0
    steel plate
    Z
    7316577014757
    NKX
    1 pieces
    40
    60
    32
    206.0
    steel plate
    without seal
    7316577105905
    NKX
    1 pieces
    40
    52
    32
    221.0
    steel plate
    Z
    7316577105912
    NKX
    1 pieces
    45
    65
    32
    252.0
    steel plate
    without seal
    7316577106032
    NKX
    1 pieces
    45
    58
    32
    265.0
    steel plate
    Z
    7316577014764
    NKX
    1 pieces
    50
    70
    35
    280.0
    steel plate
    without seal
    7316577027894
    NKX
    1 pieces
    50
    70
    35
    300.0
    steel plate
    Z
    7316577014771
    NKX
    1 pieces
    60
    85
    40
    440.0
    steel plate
    without seal
    7316577014788
    NKX
    1 pieces
    60
    85
    40
    470.0
    steel plate
    Z
    7316570240337
    NKX
    1 pieces
    70
    85
    40
    555.0
    steel plate
    without seal
    7316577106704
    NKX
    1 pieces
    70
    95
    40
    586.0
    steel plate
    Z
    7316577713582
    NKX
    1 pieces
    17
    26
    25
    53.0
    steel plate
    Z
    7316570576672
    NKXR
    1 pieces
    20
    30
    30
    84.0
    steel plate
    Z
    7316570201284
    NKXR
    1 pieces
    25
    37
    30
    128.0
    steel plate
    Z
    7316570293562
    NKXR
    1 pieces
    30
    42
    30
    143.0
    steel plate
    Z
    7316570539653
    NKXR
    1 pieces
    35
    47
    30
    165.0
    steel plate
    Z
    7316577300164
    NKXR
    1 pieces
    40
    52
    32
    215.0
    steel plate
    Z
    7316570609561
    NKXR
    1 pieces
    45
    58
    32
    260.0
    steel plate
    Z
    7316570484847
    NKXR
    1 pieces
    50
    62
    35
    270.0
    steel plate
    without seal
    7316577713124
    NKXR
    1 pieces
    50
    62
    35
    286.0
    steel plate
    Z
    7316570777970
    NKXR
    1 pieces
    7
    14
    18
    12.0
    plastic
    Z
    7316570500011
    NX
    1 pieces
    12
    21
    18
    24.0
    steel plate
    Z
    7316570660050
    NX
    1 pieces
    20
    30
    28
    68.0
    steel plate
    Z
    7316571137339
    NX
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    38.77 €
    ( 46.14 € )
    17 working days
    43.10 €
    ( 51.29 € )
    17 working days
    41.28 €
    ( 49.12 € )
    17 working days
    44.13 €
    ( 52.51 € )
    17 working days
    43.35 €
    ( 51.59 € )
    17 working days
    46.70 €
    ( 55.57 € )
    17 working days
    50.10 €
    ( 59.62 € )
    17 working days
    54.27 €
    ( 64.58 € )
    17 working days
    58.33 €
    ( 69.41 € )
    17 working days
    61.63 €
    ( 73.34 € )
    17 working days
    78.90 €
    ( 93.89 € )
    17 working days
    87.10 €
    ( 103.65 € )
    17 working days
    91.85 €
    ( 109.30 € )
    17 working days
    95.78 €
    ( 113.98 € )
    17 working days
    100.43 €
    ( 119.51 € )
    17 working days
    111.80 €
    ( 133.04 € )
    17 working days
    117.00 €
    ( 139.23 € )
    17 working days
    122.20 €
    ( 145.42 € )
    17 working days
    126.18 €
    ( 150.15 € )
    17 working days
    171.60 €
    ( 204.20 € )
    17 working days
    178.53 €
    ( 212.45 € )
    17 working days
    212.77 €
    ( 253.20 € )
    17 working days
    222.73 €
    ( 265.05 € )
    17 working days
    65.43 €
    ( 77.86 € )
    17 working days
    80.60 €
    ( 95.91 € )
    17 working days
    88.83 €
    ( 105.71 € )
    17 working days
    99.67 €
    ( 118.61 € )
    17 working days
    119.30 €
    ( 141.97 € )
    17 working days
    139.10 €
    ( 165.53 € )
    17 working days
    157.50 €
    ( 187.43 € )
    17 working days
    175.92 €
    ( 209.34 € )
    17 working days
    180.25 €
    ( 214.50 € )
    17 working days
    31.50 €
    ( 37.48 € )
    17 working days
    35.47 €
    ( 42.21 € )
    17 working days
    44.98 €
    ( 53.53 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Cage material: plastic, steel plate
    ・Series: NKX, NX

    SKF combined needle roller bearings consist of a radial needle roller bearing combined with a thrust bearing. They can accommodate both radial and axial loads. They are particularly suitable for applications where other types of locating bearing arrangements occupy too much space, or where the axial loads are too heavy, the speeds are too high, or the lubricant is inadequate for arrangements with simple thrust washers.